- SMC Home
- Modèles de produits et CAO
- Vide élevé
- Angle et Vannes en ligne
- XL
- XLFV Aluminum High Vacuum Angle Valve Normally Closed O-ring Seal with Solenoid Valve
XLFV, Aluminum High Vacuum Angle Valve, Normally Closed, O-ring Seal with Solenoid Valve
High vacuum angle valve series XL provides excellent thermal conductivity results in a uniform temperature for the entire valve body and a marked decrease in the condensation of gases inside the valve. The valve does not contain heavy metals such as Ni (nickel) or Cr (chrome) and a low sputtering yield also helps to minimize heavy metal contamination of semiconductor wafers.
- Excellent thermal conductivity offers uniform temperature and decreased gas condensation inside valve
- High corrosion resistance to fluorine gas
- Minimal outgassing
- Minimal contamination from heavy metals
- Optional heaters
- Optional position sensors
- Optional oxalic acid anodizing for internals