- SMC Home
- Modèles de produits et CAO
- Capteurs et commutateurs
- Capteurs de pression sous vide et le composé
- Capteurs pneumatiques
- Commutateurs électroniques
- ZSE1 Compact Pressure Switch For ZM Vacuum System
ZSE1, Compact Pressure Switch, For ZM Vacuum System
The ZSE1 series is a compact, vacuum pressure switch available in a single setting with hysteresis adjustment, a double setting/ double output type or an analog output type with hysteresis adjustment. The ZSE1 is lightweight and the optional plug-in connector makes wiring easy and simple.