- SMC Home
- Products
- Fittings Tubing Speed Controls
- Speed Controllers
- AS Low Speed
- AS-FM AS-FC Speed Controller Low Speed One-touch Push-lock Type Resin Body
AS-F*M, AS-F*C, Speed Controller, Low Speed, One-touch, Push-lock Type, Resin Body
The AS-F*M and AS-F*C series of speed controls bring the convenience of the push lock and indicator functions to the low speed models. Additionally, they now offer two low speed ranges, M (1~50 mm/s) and C (50~150 mm/s) to provide finer adjustment and greater accuracy of speed within the desired operating range.
AS-F*M, AS-F*C, Speed Controller, One-touch, Push-lock, Elbow & Universal Type, Resin Body
The AS-F*M and AS-F*C series of speed controls bring the convenience of the push lock and indicator functions to the low speed models. Additionally, they now offer two low speed ranges, M (1~50 mm/s) and C (50~150 mm/s) to provide finer adjustment and greater accuracy of speed within the desired operating range.
AS-F*M, AS-F*C, Speed Controller, One-touch, Push-lock, In-line, Resin Body
The AS-F*M and AS-F*C series of speed controls bring the convenience of the push lock and indicator functions to the low speed models. Additionally, they now offer two low speed ranges, M (1~50 mm/s) and C (50~150 mm/s) to provide finer adjustment and greater accuracy of speed within the desired operating range.