- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Controllers
- PFCA7 Air Flow Controller 01-100 lpm
PFCA7, Air Flow Controller, 0.1-100 lpm
PFCA7 is a flow controller for clean, dry compressed air, N2, Ar, or CO2. The design integrates a flow sensor, valve, and control mechanism for automatic adjustment in response to an analog voltage or current signal. Control is linear and stepless within the rated flow ranges offered. Features include 10 port options, a dot-matrix LCD color display that rotates 90°, raised rubber setting buttons and an M12 cable connector. The main screen will display current flow rate. The sub screens can display the command value, accumulated flow, peak and bottom values, or a user-given line name. IO-Link and analog switch outputs are offered. The controller offers an IP40 rating for dusty environments and meets CE and RoHS certifications.
- >Flow ranges: 0.1-100 lpm (4 sizes)
- Operating pressure: ≤ 250, 300 or 350 kPa (size specific)
- Display units: lpm or cfm ( instantaneous flow), L or ft3 (accumulative flow)
- Port size: 1/8 or 1/4 Rc, NPT, or G; 4, 6, or 8mm tubing; ¼” tubing
- Power supply: 24 VDC
- I/O signals: 1-5 VDC, 0-10 VDC, 4-20mA, IO-Link
- Accuracy: ±3% F.S.

RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Actuators for Manifold Controller
- Sliders
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Miniature
- Controllers Drivers
- Clean Room Products
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery
Please wait while your preview is generated.
There was an error generating the preview. Please try again later.
Product added to project list.
Error in adding Product to project list.