- SMC Home
- Products
- Sensors Switches Controllers
- Positive Pressure Sensors
- Positive Pressure Air-Liquid Sensors
- Remote Air-Liquid Sensors
- PSE570-L2 Remote IO-Link Pressure Sensor for General Fluids Enhanced IP65
PSE570-L2, Remote IO-Link Pressure Sensor for General Fluids, Enhanced, IP65
PSE570 remote pressure sensors offer positive pressure ranges from 500 kPa to 10 MPa, as well as a compound range of -100 to 100kPa. Enhancements include increased proof pressures and a higher withstand voltage for improved durability in unpredictable conditions. A nickel-plated C3604 brass port and ceramic sensor impart compatibility with a wide range of liquids and gases. These models feature IO-Link or two switch outputs. IO-Link provides measured pressure values, device information and status, and report of any cable break when connected through any IO-Link master. Switch outputs respond to a preselected set point and hysteresis value with an ON / normal or OFF / reversed output signal. Accuracy is ±1% full scale for pressure below 1 MPa and ±2.5% for higher ranges. PSE570 sensors are CE and RoHS compliant, with an IP65 enclosure rating.
- Remote high pressure sensor with enhanced durability for liquid or gas
- Power supply requirement: 12 to 24 VDC
- IO-Link or 2 NPN / PNP open collector outputs
- Accuracy: ±1% F.S. (compound, 500 kPa, 1 MPa); ±2.5% F.S. (2, 5,or 10 MPa)
- Repeatability: ±0.2% F.S. (compound, 500 kPa, 1 MPa); ±0.5% F.S. (2, 5, or 10 MPa)
- Port sizes: 1/8 or 1/4 Rc male (incl. M5 female)
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories