SMC's air preparation (FRL) products offer a wide variety of filter, regulator, and lubricator units.  Combination units include air filter regulator, air filter regulator mist separator, as well as ambient dryers, booster regulators, precision regulators, mist separators, and a wide range of accessories.
The 25A- series variations are designed using material compatible with secondary battery applications and are able to be used in low dew point environments.  The variations eliminate copper (Cu) and zinc (Zn) material where possible, making them compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types.