- SMC Home
- Modèles de produits et CAO
- Actionneurs
- Actionneurs linéaires
- Corps en acier inoxydable
- CM2
- C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder
C(D)M2-Z1, Double Acting, Single Rod, Air Cylinder
Series CM2-Z1 stainless steel cylinders are compact, lightweight and offer high performance. The piston seal and rod seal design provides excellent life. Transparent auto switch bracket provides visibility of the status of the switch. The CM2-Z1 series delivers extra flexibility including the option of male and female rods. Where space is at a premium, you can select a female rod end (up to 29 mm shorter) and/or boss-cut type (up to 16 mm shorter). Rubber bumpers are standard. The CM2-Z1 series offers a variety of mounting options.
- Bore sizes: 20, 25, 32, 40
- Cylinder with rod end bracket available as a standard
- Improved mounting flexibility
- Interchangeable in mounting with existing model
- Easy fine adjustment of auto switch
- Overall length is shortened with boss-cut type
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
- refroidisseurs