- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Vannes de pression SÛRETÉ
- VPX Safe Exhaust Valve
VPX Safe Exhaust Valve
The VPX series safe exhaust valve provides industry leading exhaust performance in a redundant exhaust valve for use as a safety related part of a control circuit and conform to ISO13849-1 safety standard, categories 3 & 4. . The VPX can be modularly connected to several sizes of SMC FRL combinations and electrically connects via (2) M12 connectors, making installation easy. LED indicators and optional gauges provide additional visual confirmation of valve status and line pressure.
VPX Safe Exhaust Valve
The VPX series safe exhaust valve provides industry leading exhaust performance in a redundant exhaust valve for use as a safety related part of a control circuit and conforms to ISO13849-1 safety standard, categories 3 & 4. The VPX can be modularly connected to several sizes of SMC FRL combinations and electrically connects via (2) M12 connectors, making installation easy. LED indicators and optional gauges provide additional visual confirmation of valve status and line pressure.
- Safety standard ISO13849-1 for category 3 & 4
- High exhaust flow – up to 15,000 lpm
- Space saving
- Modular connection to size 30/40/60 FRL units
- Simplified electrical connection
- With integrated soft start function
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
- refroidisseurs
- Processus Matériel de gaz
- Vide élevé
- Produits haute pureté
- Cobot Gripping Solutions
- Batterie secondaire