- SMC Home
- Modèles de produits et CAO
- Vannes de commande directionnelles
- Communication industrielle
- EX600 - Plate-forme modulaire
- EX600 CIP Safety
EX600, CIP Safety
EX600 CIP Safety units with up to 128 outputs and 16 safety inputs. It works on a variety of manifolds including SY, JSY, VQC, and IITV23. The protocol utilized is CIP Safety (Ethernet/IP) which works with IEC61508/62061 and ISO 13849-1.
- Only compatible with Digital I/O modules
- Protocols: CIP Safety™
- Output method: PNP
- Enclosure: IP67(manifold assembly)
- 16 safety inputs
- Up to 128 safety outputs
- Short-circuit protection
- Weight: 540g or less