- SMC Home
- Products
- Sensors Switches Controllers
- Positive Pressure Sensors
- Pneumatic Sensors
- Integrated Display
- ISE20 Digital Pressure Sensor 3 Screen 1 Output IP40
ISE20, Digital Pressure Sensor, 3 Screen 1 Output, IP40
ISE20 is a digital pressure sensor with an informative, easy to read 3 screen, 3 color display. The main screen shows the instantaneous reading in red or green, while two sub-screens can display the setting label and its numeric value in orange. ISE20 saves energy with only 25mA current consumption. Further, the switch output responds within 1.5ms once the set pressure value is reached. ISE20 is UL/CSA and RoHS compliant, with an IP40 enclosure rating.
- Lowest energy consumption of any ISE, at 25mA
- 3 setting modes: 3-step, simple, function selection
- 5 pressure units: MPa, kPa, kgf/cm2, bar, psi
- 1 switch output (NPN or PNP)
- Port sizes: M5 (female), 1/8 Rc or NPT (male), One-touch fitting (straight, elbow) (ø4 or 6mm, ø1/4")
- Bracket or panel Mounting options
RoHS Certificate
Add To Project
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
- Electric Actuators
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Secondary Battery
Product added to project list.
Error in adding Product to project list.