- SMC Home
- Products
- Cobot Gripping Solutions
- Pneumatic Gripper
Pneumatic Gripper
Pneumatic Gripper solutions for Collaborative Robots (Cobot)
RMHZ2, Air Gripper Unit for Collaborative Robots, Standard Type
The RMH Air Grippers are a specialist tool “Plug & Play” for collaborative robots. Operation is possible simply by connecting 1 air supply and 1 electrical wire. Built-in manual changer allows for easy tool changing and labor saving. The RMH series can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB. The RMHZ2 series offers high rigidity and precision, achieved by integrating the guide and finger.
- 2-Finger, Standard Type
- Opening/Closing stroke: 14 mm
- External Gripper Force(N): 54.2
- Internal Gripping Force (N): 72.2
- Manual changer built-in
- High-precision linear guide
RMHS3, Air Gripper Unit for Collaborative Robots, 3-Finger Type
The RMH Air Grippers are a specialist tool “Plug & Play” for collaborative robots. Operation is possible simply by connecting 1 air supply and 1 electrical wire. Built-in manual changer allows for easy tool changing and labor saving. The RMH series can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB. The RMHS3 series is suitable for axial gripping of cylindrical workpieces
- 2-Finger, Standard Type
- Opening/Closing stroke: 8 mm
- External Gripper Force(N): 118
- Internal Gripping Force (N): 130
- Manual changer built-in
RMHF2, Air Gripper Unit for Collaborative Robots, Long Stroke Type
The RMH Air Grippers are a specialist tool “Plug & Play” for collaborative robots. Operation is possible simply by connecting 1 air supply and 1 electrical wire. Built-in manual changer allows for easy tool changing and labor saving. The RMH series can be used with the collaborative robots of 12 companies UNIVERSAL ROBOTS, OMRON/TECHMAN ROBOT, FANUC, YASKAWA Electric, Mitsubishi Electric, HAN’S ROBOT, KUKA, DOOSAN ROBOTICS, SIASUN, JAKA, AUBO, ABB. The RMHF2 series offers 64 mm long stroke, which is ideal for a variety of workpieces.
- 2-Finger, Standard Type
- Opening/Closing stroke: 64 mm
- External Gripper Force(N): 90
- Internal Gripping Force (N): 90
- Manual changer built-in
- Actuator position sensor mountable
JMHZ2-X7500-KA, Air Gripper Unit for Kawasaki Heavy Industries
The Air Gripper Unit is for integration with Kawasaki Heavy Industries, Ltd Dual-Arm SCARA robots. The design is compact and lightweight with high gripping force due to operation. Installation is simple - connect air supply to unit, connect electrical M8 connector to cobot mount unit.
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision
- Operated by simply connecting 1 air supply tube and an electrical wiring M8 connector
- Integrated speed adjustment mechanism and auto switch
- A split protective cover for easy air gripper maintenance
JMHZ2-X7500-KR, Air Gripper Unit for Collaborative Robots
JMHZ2-X7500-KR is a pneumatic 2-finger gripper designed for collaborative applications and compatible with humanoid dual-arm robot. JMHZ2-X7500-KR is an air gripper that realizes high rigidity and high precision due to its guide-integrated construction. The unit includes an integrated speed adjustment mechanism and split protective cover for easy air gripper maintenance. Attachment, protective cover, and auto switches are also selectable.
- Bore size: 16mm
- Compatible with humanoid dual-arm robot
- Weight: 350g (12.4oz)
- Gripping force: External: 32.7 N, Internal: 43.5 N
- Action: Double acting
- Opening/Closing stroke: 10mm
- Standards: ISO9409-1-50-4-M6
Product & CAD Models
- Actuators
- Directional Control Valves
- Airline Equipment
- Air Dryers Main Line Filters
- Connectors
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators with Battery-less Absolute Encoders
- Sliders
- AC Servo Sliders
- Actuators for Manifold Controller
- Electric Stopper Cylinders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Rotary Table
- Electric Grippers
- Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
- Secondary Battery