- SMC Home
- Products
- Fittings Tubing Speed Controls
- Connectors for Clean Rooms
Connectors for Clean Rooms
Clean room application fittings, speed controllers and tubing are available. These products are designed to be used in clean room applications and have low particle generation.
KP Clean One-touch Fitting
Series KP are one-touch fittings for clean room blow-off systems and drive air systems. The KP series is completely oil free and liquid-contact areas are non-metallic. Parts are cleaned, assembled and double packaged in a clean room. Resin parts for one-touch series KPQ/KPG (for drive system air piping) are polypropylene.
AS Clean Room Speed Controller
SMC's low particulate generating speed controllers, the AS-FPQ/FPG series, were designed for use in clean rooms. The one-touch fittings minimize installation time, reduce mounting height and enable a more compact machine design.
TU Clean Room
Series 10-TU tubing is a high quality, flexible, polyurethane tubing available for clean environments, with a particle generation of grade 1. The minimum bending radius (value at which the tubing will fold at a temperature of 20 °C) ranges from 10mm to 35mm, depending on the model selected. The 10-TU clean series is available in a 20m/roll length. Available colors include: black, white, red, blue, yellow, green, clear and orange.