- SMC Home
- Products
- Sensors Switches Controllers
- Temperature Humidity Sensors
Temperature & Humidity Sensors
The PSH Condensation Checker monitors temperature and moisture in a compressed air or non-corrosive gas supply line. The sensor identifies whether damaging condensation is a risk to the connected equipment. The detected results are displayed as percent relative humidity and temperature values. Both values can be displayed simultaneously if desired. The sensor can also respond to the detected values with display color changes and digital switch, outputs, signaling whether the values are within or outside the setpoint ranges. Values can be read and settings changed directly at the sensor, or remotely through analog voltage or IO-Link. The enclosure is IP65 rated and meets CE and RoHS standards.
PSH Condensation Checker
The PSH Condensation Checker monitors temperature and moisture in a compressed air or non-corrosive gas supply line. The sensor identifies whether damaging condensation is a risk to the connected equipment. The detected results are displayed as percent relative humidity and temperature values. Both values can be displayed simultaneously if desired. The sensor can also respond to the detected values with display color changes and digital switch, outputs, signaling whether the values are within or outside the setpoint ranges. Values can be read and settings changed directly at the sensor, or remotely through analog voltage or IO-Link. The enclosure is IP65 rated.
AC Adapter with M12 Connector, for 24VDC Devices
The ZS-37-A-X592 is a voltage adapter that can provide 24VDC power supply from a standard 120VAC outlet. This enables operation of one of SMC's many 24VDC electronic devices without the presence of a suitable power supply. This is beneficial for installation locations that may have no plan for a power supply, or for pre-qualification before the final infrastructure is in place. It also allows portability when confirmation of an operation is not intended to be permanent. Note that only power is provided. There is no I/O available. Applicable devices may include ISE pressure and ZSE vacuum sensors, PF3A or PF2MC air sensors, PFUW or PF3W liquid flow sensors, PFCA and IN502 air flow controllers, the AMS air management system, and the EXW1 wireless communication module.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories