- SMC Home
- Products
- 2 Way Valves
- JSXZ Zero Differential Pressure Type Solenoid Valve
JSXZ, Zero Differential Pressure Type Solenoid Valve
The JSXZ series is a zero-pressure differential 2-port pilot operated solenoid valve for general purpose air, water and oil. It features standard stainless steel coil cover to have superior resistance to both corrosion and water. The JSXZ-X300 Series IP68 rated solenoid valves provide reliable water-resistant fluid control for outdoor and industrial applications.
JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve
The JSXZ is a hybrid zero differential valve with its internal diaphragm mechanically linked to its magnetic coil. It can open wide to handle high flow rates even if there is zero fluid pressure in the line. It is purchased by designers of closed loop circulating paths and gravity drain systems where fluid pressure can fluctuate or drop to zero and facility managers with roof tank water storage or industrial drainage loops. The JSXZ is used in industrial heating and cooling loops, gravity fed water purification grids, and agricultural irrigation systems because it can withstand the harsh outdoor conditions that low pressure tank systems are exposed to.
JSXZ-X300, IP68 Zero Differential Pressure 2 Port Solenoid Valve
JSXZ-X300 Series IP68 rated solenoid valves provide reliable water-resistant fluid control for dustproof and water resistant applications. Featuring zero differential pressure operation, stainless steel or brass construction, and built-in cable gland for protection, these valves are ideal for outdoor, car wash and milking machine applications.
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
- Electric Actuator Selector Tool