- SMC Home
- Products
- 2 Way Valves
- JSXZ Zero Differential Pressure Type Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
JSXZ, Zero Differential Pressure Type Pilot Operated Solenoid Valve
The JSXZ series is a zero-pressure differential 2-port pilot operated solenoid valve for general purpose air, water and oil. It features standard stainless steel coil cover to have superior resistance to both corrosion and water. JSXZ series utilizes new coil technology to maximize magnetic efficiency and reduce energy consumption. An internal stopper is utilized to reduce metal noise and provide longer service life.
- Standard stainless-steel body, IP67 protection rating
- 1/4" to 1" NPT, G, and Rc port
- NBR, FKM and EPDM seal material
- 360-degree coil rotation
- Available with M12 connector