- SMC Home
- Products
- Sensors Switches Controllers
- Air Flow Sensors
- Integrated Display Air Flow Sensors
- PF2MC Digital Air Flow Sensor with IO-Link 2-Screen 3-Color Display IP65 5-2000 Lpm
PF2MC, Digital Air Flow Sensor with IO-Link, 2-Screen 3-Color Display, IP65, 5-2000 Lpm
Series PF2MC digital flow switch provides continuous quantitative feedback visually and over the signal cable. This version has 2 signal outputs. OUT1 is IO-Link compatible, or can provide a switch output when a set point is reached. OUT2 can be a second switch output, or a V or mA analog signal. The PF2MC is suitable for applications requiring a metered quantity of air, such as for spray painting, filling accumulation, or fixed supply consumption. Enhanced features differentiate the PF2MC from the closest related SMC product, the PFMB. The PF2MC display has 2 screens and offers main screen characters in red or green, while the sub screen characters are white. This display can also be rotated for visibility in various orientations, 90° CW or 225° CCW. PF2MC meets IP65 enclosure protection standards and is both RoHS and CE compliant.
- Flow range (lpm): 5-500, 10-1000, 20-2000
- Port sizes (Rc, NPT, G: 1/2 or 3/4 (flow range dependent)
- Rated pressure range (MPa): 0 to 0.8
- Output options: I/O-Link, NPN/PNP (selectable), 1-5V, 0-10V, 4-20mA
- Accuracy: ±3% F.S.
- Repeatability: ±1% F.S.
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories