- SMC Home
- Products
- Sensors Switches Controllers
- Liquid Flow Sensors Switches
Liquid Flow Sensors & Switches
Liquid flow devices include instantaneous flow sensors and mechanical flow switches giving an ouput signal at a set point. Sensors within the collection are optimized for a variety of conditions, including compatibility with water, coolant, or chemicals; detection method; space constraints; and manifold configuration. Outputs range from simple ON/OFF confirmation signals, mA or V analog, or digital IO-Link. Review the categories to select a product best suited for your application.
Liquid Flow Sensors
Flow sensors provide instantaneous flow readings. Sensors can be discrete or configured into a manifold, with integrated displays or remote and paired with a monitor display to mount in the panel.
Diaphragm Switch
IFW is a mechanical switch for the detection and confirmation of liquid flow. The flow body houses a diaphragm responsive to flow rate. A connected rod and lever mechanism triggers a micro switch at a manually adjustable set point. An optiional light, either neon (VAC) or LED (VDC), can indicate operation. Compatible liquids must be non-corrosive to the brass and copper alloy wetted parts and NBR or optional FKM diaphram. Wiring method can be normally open or closed with a range of voltages. A terminal box and CE compliance are also optional.
Paddle Switch
IF3 is a mechanical switch for the detection and confirmation of liquid flow. The device threads into a flow path, where the liquid pushes against the paddle. This actuation triggers a micro switch at a manually adjustable set point. Short, medium and long paddles are provided with each model. Paddle size to install will be determined by the pipe size and flow rate. Options include IP42 or IP44 rated enclosures, and either brass / bronze or 304 stainless steel wetted parts. Compatible fluids must be non-corrosive to these materials. Wiring method can be normally open or closed with a range of voltages. CE compliance is also optional.
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Air Management System
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 way valves
- 2-Way Valves Product Selector
- JSX 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Pilot Operated Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Static Control
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuator Products for Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- air management system
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories