3-Color Display Digital Flow Switch for Water PF3W-Z/L Series

    • Output specification variations have been added. [New]
      PF3W7-Z: Analog voltage 2-output type (flow rate + temperature)
      Analog current 2-output type (flow rate + temperature)
    • Compatible with the PFG200 series 3-screen display 4-channel flow monitor [New]
    • Applicable fluid: Water, Ethylene glycol aqueous solution
    • Lightweight: Max. 53% reduction (40 L/min, With temperature sensor)
    • IO-Link compatible
    • 3-color/2-screen display
    • Compatible with the temperature sensor & flow adjustment valve
    • Fluid temperature: 0 to 90°C