AS-FSA Series - Speed Controller with Compact Indicator
Friday, January 27, 2023
- Height: Max. 5.4 mm shorter
- Flow rate can be controlled numerically with the indicator window.
- Due to the vernier indication, it is possible to configure fine settings in 1/4 increments.
- Reduces work-hours and setting mistakes