ASG Series - Stainless Steel Speed Controller In-line Type
Monday, April 15, 2024
- Improved corrosion/heat resistance with the all stainless steel exterior
- Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
- Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
∗ Stainless steel 304 is used as the material for parts other than body A. - Max. operating temperature: 150°C
- NSF H1 grease