CKZ5T Series - Power Clamp Cylinder

  • A new structure has achieved downsizing.
  • Overall length reduced by 49 mm max.
  • Depth reduced by 17.3 mm max. (Interchangeable with existing product CKZ3T in terms of installation)
  • Weight reduced by up to 23%
  • Aluminum body with greatly reduced weight
  • High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
  • Manual lock release operability has been improved.
  • Spatter-proof construction
  • Fully enclosed structure by means of an aluminum body