Rotary Actuators CRB/CDRB Series

  • A double vane type has been added for sizes 10 to 40. [New]
  • Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
  • Overall length: 44% shorter, Weight: 48% lighter
  • Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
  • Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
  • The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator. (Only for the CDRB with auto switch)
  • Each of the units below for the CRB2 series can be mounted to the CRB series.