DAS Series - Deceleration Controller

  • 2-speed control reduces cycle time
  • Allows for the impact relaxation of the stroke end
  • Allows for the 2-speed control of cylinders
  • The deceleration position (cushion timing) and 2nd speed (cushion intensity) can be adjusted.
  • Possible to control flow rate values using an adjustment handle with graduations
  • Space saving
  • Maximum 76% reduction of occupying space (196cm3 ← 811cm3)