EQFS_H/EQY_H Series - e-Actuator Easy to Operate Integrated Controller
Friday, January 27, 2023
- Easy to set up, just like air equipment!
- Two position stop with no programming required
- Three position stop with no programming required
- Cycle time can be set in all operating modes.
- Downsized with Integrated Controller, Wiring saving, Labor saving
- Programless · Reduced adjustment time
- Annual CO2emissions reduced by up to 60% through motor control optimization 5.8 ← 14.1 [kg-CO2e/year]
- With internal battery-less absolute encoder
- Restart from the last stop position is possible after recovery of the power supply.
- Reduced maintenance (No need to manage or replace batteries)