LEKFS_G Series - Battery-less Absolute Encoder Type Electric Actuator/High Performance Slider Type, High Rigidity Guide

  • Reduces cycle time
  • Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model when LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
  • Acceleration/Deceleration: 10000 mm/s2(334% increase compared with the existing model)
  • Max. speed: 1500 mm/s (Improved by 25% compared with the existing model)
  • Circular arc grooves allow for high rigidity and high precision.
  • Moment resistance: Improved by up to 61%
  • Battery-less absolute encoder compatible
  • Easy operation restart after recovery of the power supply
  • Maintenance labor can be reduced as the product does not require the use of batteries.