HRS040-A-20-T1-X158 and X164 - Thermo-chiller Low-temperature Type

  • Supports low temperatures of up to −10°C
  • Compact: Equivalent in size to the HRS040
  • Cooling capacity: 1 kW (At −10°C)
  • Temperature stability: ±0.1°C
  • Set temperature range: −10°C to 40°C