IDFB_E Series - Refrigerated Air Dryer For Use in North Central and South America

  • Low GWP Refrigerant [New]
  • UL, CSA certified product
  • Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
    3-phase 460 VAC (60 Hz)
    Note) The air flow capacity for each dew point is indicated.

  • The IDFB22E/37E series has been discontinued in August 2019. Please select the IDFB60/70 series.