ITV1100/2100/3100 Series Electro-Pneumatic Regulator / High Flow Rate

  • For the stepless control of air pressure in proportion to electrical signals
  • Flow rate: Max. approx. 5 times
    (Compared with the existing model)
  • Sensitivity: ±0.2% F.S. or less
  • Linearity: ±1% F.S. or less
  • Hysteresis: 0.5% F.S. or less