JSB Series - Angle Seat Valve Air Operated Type
jeudi, avril 06, 2023
- Low pressure loss due to angle seat structure!
- Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
- Large flow rate
- A large flow rate is possible due to the optimized flow channel shape. (Cv factor: approx. 2.5 times)
- Compact: Height 166 mm (Port size: 1")
- Abundant series variations of 7 sizes
- All-in-One (Stainless steel 316L equivalent)
- Air, Water, Steam