JSB Series - Angle Seat Valve Air Operated Type
Friday, April 03, 2026
- ATEX Compliant 55-JSB Series has been added. [New]
- A clamp connection type and a butt weld connection type have been added. [New]
- Low pressure loss due to angle seat structure
- Long service life: 10 million cycles (Air, Water), 3 million cycles (Steam)
- Large flow rate
- A large flow rate is possible due to the optimized flow channel shape. (Cv factor: approx. 2.5 times)
- Compact: Height 166 mm (Port size: 1")
- All-in-One (Stainless steel 316L equivalent) Air, Water, Steam