JSP Series Proportional Control Valve
Monday, October 09, 2023
- Control the flow rate smoothly according to the current (With air)
- Repeatability: ±3% F.S. or less
- Sensitivity: 2% F.S. or less
- 2 body types: Body ported, Base mounted
- IP67 enclosure
- Seal material: FKM
- Choice of body material: Stainless steel, Brass
- Electrical entry: Grommet, Conduit, DIN terminal