JSXF/JSXFA Series - Pulse Valve Valve for Dust Collector

  • A pilot valve enclosure has been added. [New]
  • A bulkhead fitting has been added. [New]
  • A SMARTVENT type has been added. The integrated control board eliminates the need for a control box.
  • Life: 10 million cycles or more/10 times or more
  • High peak pressure and low air consumption: Peak pressure: 15% increase, Air consumption: 35% reduction
  • Fluid temperature: −40 to 60°C
  • Can be used in a wide range of temperatures