JSY1000/3000/5000 Series - Plug-in Compact 5-Port Solenoid Valve

  • Flame-retardant One-touch fittings for valve manifolds [New]
  • Plug-in sub-plate type [IP67 compliant] [New]
  • Spacer type ejector for JSY1000 with additional high-noise reduction silencer
  • Size reduction has been made possible thanks to a flow increase.  This allows for space saving, weight reduction, and a large flow rate.
  • Power consumption: 0.1 W (With power-saving circuit*), 0.4 W (Standard) *Made to Order
  • Connector type manifold
  • A 4-position dual 3-port valve is available.
  • Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
  • Can be connected with the ZK2 series vacuum unit