MSQ Series - Rotary Table Rack & Pinion Type

  • High-Precision Type/MSQG Series [New]
  • Same dimensions as the basic type, with improved rigidity and precision
  • Compact and lightweight
  • Height: Max. 28% reduction (54mm→39mm)
  • Weight: Max. 28% reduction (940g→680g)
  • Improved workability (The end ports and the angle adjustment mechanisms are located on the same surface.)
  • 5 types of cushions are available.
  • High precision and high rigidity, Allowable load increased by 20%
  • The adjustable rotation time range is expanded.
  • Small auto switches mountable on both side surfaces
  • With external shock absorber
  • Enlarged center hole diameter for piping