NCG-Z1 Series - Inch Size Repairable Round Body Cylinder
Wednesday, July 16, 2025
- Refresh version of the current NCG Series
- Repairable round body cylinder allowing high-speed operation up to 40 in/sec
- Available in 6 bore sizes and 8 different mounting styles
- Removable rod covers allow for easy seal replacement.
- No protrusion from the cylinder diameter with the built-in cushion valve for air cushion
- Band-mounted auto switch allows easy position adjustment
- Threaded holes for trunnion style mounting
- Mounting brackets are designed to withstand reaction forces from cylinder, ensuring long life.
- Mounting dimensions are interchangeable with the existing model. (Excluding Long stroke models: ø20: More than 8 inches, ø25-63: More than 12 inches)
- Engineered piston seal resists rolling.