NMG Series - Membrane Nitrogen Generator
Friday, April 03, 2026
- Nitrogen concentration of 99.9% or more, with only a compressed air supply*
* The nitrogen concentration refers to the total concentration within the compressed air, which contains argon, CO2, water vapor, and other components in addition to nitrogen and oxygen. - A total of 8 model variations available
- Compact and easy to use at point of use
- Outlet side compressed air purity class 2 (Humidity) * When the inlet side compressed air purity class is ISO 8573-1:2010 [1:6:1]
- 1300 type has been added. [New]
- Double Membrane Module has been added. [New]
- Manifold has been added. [New]