RMTM Series - Tool Changer One-push Type Clamp Type
Friday, January 17, 2025
- 2 types of manual tool changers
- One-push Type
- Tools can be attached/removed by the push of a button (no tools required).
- Work load: 10 kg
- Repeatability: ±0.01 (Position reproducibility)
- Clamp Type
- Tools can be attached/removed by clamper bolts (2 pcs).
- Work load: 20 kg
- Repeatability: ±0.02 (Position reproducibility)
- Standards: ISO9409-1-50-4-M6 compliant
- Compatible with the flanges of most major collaborative robots
- Compact, Lightweight