RQ Series - Compact Cylinder with Air Cushion
Friday, June 05, 2026
- A long stroke variant has been added [New]
- The air cushion mechanism has been added to the CQS and CQ2 series compact cylinders, extending the body length only + 2.5 mm to 13 mm.
- Absorbs nearly triple the amount of absorbable allowable kinetic energy (Compared to the rubber bumper of the CQS and CQ2 series)
- Newly added compact type foot brackets
- With auto switch (RDQ series: RDQ)