Speed Controller with Compact Indicator AS-FSA Series
Wednesday, June 26, 2024
- Height: Max. 5.4 mm shorter.
- Flow rate can be controlled numerically with the indicator window. Due to the vernier indication, it is possible to configure fine settings in 1/4 increments. Reduces work-hours and setting mistakes.
- A type with a panel mount adapter has been added. No tools required, reduced installation work.