Water Separator for Vacuum AMJ-D Series

  • Removes water droplets in the vacuum line
    Prevents vacuum equipment failures
  • Weight: Max. 30% reduction (AMJ40-D: 0.42 kg b AMJ4000: 0.6 kg)
  • Water drop removal ratio: 99% or more
  • Better environmental resistance with 2-layer construction
    The bowl is covered with a transparent bowl guard.
    Superior visibility: 360°