ZGP/ZGS Series - Vacuum Gripper System
Wednesday, March 04, 2026
- Suction Cup Type/ZGP Series has been added. [New]
- Suitable for the palletizing and depalletizing of corrugated cardboard, etc.
- Ejector unit
- Combines all functions required for adsorption (Ejector, Supply valve/Release valve, Silencer, Pressure switch)
- 3 types of supply valve (2-position double [New]
- N.O. (2-position single), N.C. (2-position single)
- Can be used immediately by simply connecting 1 electrical cable and air piping
- Compatible with the collaborative robots of 4 companies UNIVERSAL ROBOTS/OMRON/TECHMAN ROBOT/FANUC/YASKAWA Electric
- Lifting force 440 N (200 x 120) (At −63 kPa) 880 N (300 x 180) (At −63 kPa) 2144 N (400 x 240) (At −75 kPa)
- All sizes IO-Link compatible [New]
- Straight flange has been added. [New] (For Sizes 300 mm x 180 mm, 200 mm x 120 mm)