ZHV Series - Vacuum Flow
Friday, January 27, 2023
- Blow and vacuum can be performed by supplying compressed air.
- Blow flow rate: Max. 6820 L/min (ANR) (Values for the ZHV40 when the supply pressure is 0.5 MPa)
- Vacuum flow rate: Max. 5270 L/min (ANR) (Values for the ZHV40 when the supply pressure is 0.5 MPa)
- t is possible to adjust the blow and vacuum flow rate by adjusting the nozzle position!
- A vacuum flow rate 3 times or more the supply air (Excludes the ZHV10)
- A blow flow rate 4 times or more the supply air (Excludes the ZHV10)
- Weight: Max. 50% reduction (209 g ← 417 g ZHV20, in comparison with product ZH20-X185)
- Volume: Max. 50% reduction (17000 mm3← 34000 mm3) (ZHV10, in comparison with product ZH10-X185)
- In terms of body mounting, port connection, and passage diameter, this product is compatible with the product (ZH-X185)