ZNC Series - Bernoulli Gripper ø20, ø30, ø40, ø60, ø80

  • Body size ø20 has been added [New]
  • For the adsorption transfer of thin cloths, films, printed circuit boards, etc.
  • Energy saving: Max. 79% reduction (Comparison of air consumption to lifting force)
  • High lifting force: 65 N
  • 10.3 times that of the existing model (Existing model: 6.3 N → ZNC80: 65 N)
  • 3 types of body materials: Aluminum, Resin, Stainless steel
  • With stopper: Prevents workpiece slippage
  • With vibration suppression cover: Suppresses the vibration noise of thin workpieces