SMC at Int’l Powder & Bulk Solids Expo in Rosemont, Chicago, April 29 – May 1
Friday, April 25, 2025

SMC at Int’l Powder & Bulk Solids Expo in Rosemont, Chicago April 29 – May 1
Visit SMC at Booth 1907 for the largest powder & bulk solids handling and dry processing event at the International Powder & Bulk Solids Conference and Exhibition at Donald E. Stephens Convention Center in Rosemont, IL.
Gain access to the latest developments in process equipment and automation components engineered for: Dust Collection, Pneumatic Conveying, Material Handling & Transport and Packaging & Bagging focus on powder and bulk solid industries: food and beverage, chemicals, pharmaceuticals, building materials, metals, and personal care products.
SMC will debut its latest smart process and automation technology:
· Smart VentTMValves
o Angle and Immersion valve configurations
o On-demand or timed operation
o IIoT sensor routing fully enabled
o NEMA 9 for Class II service
o UV resistant
· Long Range Wireless Communication Solenoid Valve Manifold
o Uses secure 2.4 GHz ISM Band with encryption
o Frequency hopping at 5ms intervals
o Cloud based process management (IoT/Industry 4.0)
o Up to 300 meter range
· Dust Collection / Jet Pulse Valves
o Millions of cycle life elastomer diaphragm
o Direct piping and compression fitting connections
· Bulk Hopper / Chute Unclogging Shocker Cylinder
o Bore sizes (mm): 30, 40, 63, 80, 100
o Variable impact force
· Large Capacity Recirculating Chillers (28 kW)
o Air and water cooled
o ±0.1°C temperature stability
· Environmental Resistant Actuators
o Pneumatic stainless steel (IP65 & IP67)
o Electric rod type (IP65 & IP67)
· UV Resistant Fittings & Tubing
· Filters, Regulators and Airline Products
International Powder & Bulk Solids – Expo Hours:
April 29 (Tu) 9:00 am – 4:00 pm CT
April 30 (W) 9:00 am – 4:00 pm CT
May 1 (Th) 9:00 am – 3:00 pm CT
Visit SMC at Booth 1907, 5555 N. River Road, Donald E. Stephens Convention Center, Rosemont, IL