SMC at International Powder and Bulk Solids Expo in Rosemont IL

Visit SMC at Booth 2115 for the industry’s largest processing and bulk material handling event at the International Powder & Bulk Solids Conference and Exhibition at Donald E. Stephens Convention Center in Rosemont, IL.

Gain access to the latest developments in process equipment and automation components engineered for: Dust Collection, Pneumatic Conveying, Material Handling & Transport and Packaging & Bagging focus on powder and bulk solid industries: food and beverage, chemicals, pharmaceuticals, building materials, metals, and personal care products.

 

SMC will debut its latest smart process and automation technology:

  • Smart VentTMValves
    • Angle and Immersion valve configurations
    • On-demand or timed operation
    • IIoT sensor routing fully enabled
    • NEMA 9 for Class II service
    • UV resistant
  • Long Range Wireless Communication Solenoid Valve Manifold
    • Uses secure 2.4 GHz ISM Band with encryption
    • Frequency hopping at 5ms intervals
    • Cloud based process management (IoT/Industry 4.0)
    • Up to 300 meter range
  • Dust Collection / Jet Pulse Valves
    • Millions of cycle life elastomer diaphragm
    • Direct piping and compression fitting connections
  • Bulk Hopper / Chute Unclogging Shocker Cylinder
    • Bore sizes (mm): 30, 40, 63, 80, 100
    • Variable impact force
  • Large Capacity Recirculating Chillers (28 kW)
    • Air and water cooled
    • ±0.1°C temperature stability
  • Air Pressure Booster Regulator
    • Increases pressure by up to two times
    • 40% size reduction
  • Rapid Static Neutralization Ionizers
    • Bar type, fan type, nozzle type
  • Environmental Resistant Actuators
    • Pneumatic stainless steel (IP65 & IP67)
    • Electric rod type (IP65 & IP67)
  • UV Resistant Fittings & Tubing
  • Filters, Regulators and Airline Products

 

International Powder & Bulk Solids – Expo Hours:

April 25 (Tu)    9:00 am – 4:00 pm

April 26 (W)     9:00 am – 4:00 pm

April 27 (Th)    9:00 am – 3:00 pm

Visit SMC at Booth 2115, 5555 N. River Road, Donald E. Stephens Convention Center, Rosemont, IL

 

Read more: https://www.powderandbulkshow.com/en/home.html