SMC Corporation Exhibits at FabTech in Atlanta – Nov 8-10
Friday, November 04, 2022

SMC Corporation of America will exhibit at Fabtech, North America’s largest metal forming, fabricating, welding and finishing event at Georgia World Congress Center in Atlanta, November 8-10.
Visit SMC in the Central Building, Hall C in the Welding Automation Robotics and Industrial Automation Tube & Pipe section at Booth C10717 for a hands-on experience with the latest innovations in automation equipment and end-of-arm tooling for collaborative robots (cobots) as well as for bending & forming, cutting, fastening & joining, finishing/paint & powder coating, plate & structural fabricating, roll forming, and tool & die machines.
SMC will feature industry-leading, innovative Air Management System (AMS) technology which monitors and measures pressure, air flow and temperature to provide the optimal supply of air pressure and volume for efficient process control to reduce demand on air compressors.
SMC components on exhibit are:
- Large Capacity Recirculating Chillers (26 kW)
- Dual independent cooling channels in one package
- Copper free and suitable for DI water
- ±0.1°C temperature stability
- R410A refrigerant
- Rack Mount Thermoelectric Peltier Type Chillers
- Refrigerant-free (air-cooled or water cooled)
- Mountable in a 19-inch rack
- UL, CE, RoHS
- Wireless Communication Solenoid Valve Manifold
- Uses secure 2.4 GHz ISM Band with encryption
- Frequency hopping at 5ms intervals
- Cloud based process management (IoT/Industry 4.0)
- End Effectors, Pick and Place Assemblies for Cobots
- Magnetic Grippers
- For holding metallic workpieces
- Does not require a vacuum source
- Keeps holding force during power loss
- Vacuum generators and cups
- Silicone, NBR, FKM, mark-free material vacuum cups
- Energy saving features
- High Rigidity Clamp Cylinders
- Compact, lightweight and weld spatter resistant
- NAAMS standard design
- Dust Collection / Jet Pulse Valves
- Millions of cycle life elastomer diaphragm
- Direct piping and compression fitting connections
- Magnetic Grippers
- ISO13849-1, Category 3/4, Safety Dump Valves
- Quickly exhaust residual air pressure for machine safety
- Filters, Regulators and Air Treatment Products
- Energy Conservation Products
Exhibit Hours:
- Nov 8 (Tues) 10:00 – 6:00 ET
- Nov 9 (Wed) 9:00 – 5:00 ET
- Nov 10 (Thurs) 9:00 – 4:00 ET