- SMC Home
- Products
- Pneumatic Actuators
- Pneumatic Actuator Accessories
- Shock Absorber
- RJ Shock Absorber
- RJ Shock Absorber Soft Type
RJ, Shock Absorber, Soft Type
Light load applications requiring quick low speed stops now have the perfect solution thanks to our new Series RJ soft type shock absorbers. Designed initially for use with our air slide table, rodless and rotary cylinder ranges, Series RJ ensures softer absorption making it ideal for small conveyors which often require soft stop performance. Fully interchangeable with our existing Series RB absorber range, this new series – with their patented spiral groove design - offer outstanding durability and a 30% reduction in cushioning time. Available in six energy absorbency options, 0.5, 1, 3, 10, 30, and 70 (J) and stroke lengths of 4, 6, 7, 12, 15 and 25 mm respectively, series RJ really is the ideal choice when soft absorption is a necessity.
- Suitable for softly stopping light objects or objects transferred at low speeds
- Cushioning time is reduced by 30%
- Models in each size can be selected from 2 types according to operating cylinder speed
- The RJ series is interchangeable with the RB series in terms of mounting
- Options include hexagon nut and stopper nut