- SMC Home
- Products
- Secondary Battery
- Air Preparation - Clean Air Filters
- Air Preparation
- 25A-AFF-AM-AMD-D Line Filter-Mist Separator-Micro Mist Separator
25A-AFF/AM/AMD-D, Line Filter/Mist Separator/Micro Mist Separator
The 25A-AFF*-D main line filters are designed for modular connectability and to match the aesthetics of the 25A-AC-D series of FRL components. These particulate filters are nominally rated at 1 micron as an initial stage of cleanliness in an air purification system.
The 25A-AM*-D mist separators are designed for modular connectability and to match the aesthetics of the 25A-AC-D series of FRL components. These coalescing filters are nominally rated at 0.1 micron for an initial stage of oil removal after a particulate filter.
The 25A-AMD*-D mist separators are designed for modular connectability and to match the aesthetics of the 25A-AC-D series of FRL components. These coalescing filters are nominally rated at 0.01 micron for a second stage of oil removal after a particulate filter and a coarser coalescing unit.
25A-AFF-D
- Particulate filtration, water droplet removal
- Modular Connection
- Available port sizes: 1/8"~1" (PT, NPT or G)
- Nominal filtration rating: 1 μm (99% efficiency)
- ISO8573-1 air quality class: 4; 7; 4
25A-AM-D
- Particulate filtration, oil mist separation
- Modular connection
- Available port sizes: 1/8"~1" (PT, NPT, or G)
- Nominal filtration rating: 0.1 μm (99% efficiency)
- ISO8573-1 air quality class: 2; - ;3
25A-AMD-D
- Particulate filtration, oil mist separation
- Modular connection
- Available port sizes: 1/8"~1" (PT, NPT, or G)
- Nominal filtration rating: 0.01 μm (99% efficiency)
- ISO9573-1 air quality class: 1; - ;2
RoHS Certificate
Add To Project
Select File Format
Product & CAD Models
- Pneumatic Actuators
- Directional Control Valves
-
Airline Equipment
- Airline Equipment
- Air Management System
- Combination Units
- Modular Style Air Filters
- Pressure Regulators
- Airline Modular Lubricators
- Pressure Gauges
- Blow Guns Air Nozzles
- Silencers Exhaust Cleaners
- Air Flow Sensor
- Soft Start Up Valve
- Shut Off Valves
- Airline Equipment Clean Room Products
- Modular Mounting
- Nitrogen Generator
- Air Dryers Main Line Filters
- Fittings Tubing Speed Controls
- Vacuum Products
- Industrial Communication
- Sensors Switches Controllers
- Fluid Process
-
2 Way Valves
- 2 Way Valves
- 2-Way Solenoid Valve Product Selector
- JSX Standard 2 Port Direct Operated Solenoid Valve
- JSXH High Pressure 2 Port Direct Operated Solenoid Valve
- JSXV Vacuum 2 Port Direct Operated Solenoid Valve
- JSXU High Flow 2 Port Direct Operated Solenoid Valve
- HF3-JSX NSF61 2-Port Solenoid Valve
- JSXD 2 Port Pilot Operated Solenoid Valve
- JSXS 2 Port Direct Operated Solenoid Valve
- JSXM 2 Port Valve Modular Mounting
- JSXP 2-Port Pilot Operated Valve for Steam and Heated Water
- JSXR Slow Closing Pilot Operated Solenoid Valve
- JSXZ Zero Differential Pressure Type Solenoid Valve
- VX3 Single Unit Direct Operated 3 Port Solenoid Valve
- VXK 2 Port Solenoid Valve with Built-in Y-Strainer
- Industrial Ionizers
-
Electric Actuators
- Electric Actuators
- Actuators with Integrated Controllers
- Actuators for Manifold Controller
- Actuators with Battery-less Absolute Encoders
- Slider Type Actuators
- AC Servo Sliders
- Rod Guided Rod
- AC Servo Rod
- Electric Actuator Slide Tables
- AC Servo Slide Table
- Electric Rotary Actuators With Table
- Electric Grippers
- Electric Stopper Cylinders
- Electric Actuator Controllers Drivers
- Electric Actuators For Clean Rooms
- Mounting Kits for Multi-Axis Systems
- Industrial Chillers
- Process Gas Equipment
- High Vacuum
- Chemical Handling Equipment
- Cobot Gripping Solutions
-
Secondary Battery
- Secondary Battery
- Secondary Battery Actuators
- Sensors and Switches
- Directional Control Valve
- Modular FRL-Pressure Control Equipment
- Secondary Battery for Air Management System
- Air Preparation - Clean Air Filters
- Air Dryer Secondary Battery
- Secondary Battery Connectors
- Vacuum Equipment
- Process Valve
- Secondary Battery Compatible Electric Actuators
-
Air Management System
- Air Management System
- Air Management System AMS Assembly
- IO-Link Compatible Air Management System AMS-X2044-X2045
- EXA1 Air Management Hub
- ITV-X399 Standby Electro-Pneumatic Regulator
- AR20S-50S Standby Regulator
- VP46E-X660-X661 3-Port Solenoid Valve Residual Pressure Relief
- Air Management System Accessories