- SMC Home
- Products
- Secondary Battery
- Sensors and Switches
- Pressure Sensor
- 25A-ZSE20CF Digital Vacuum Sensor 3 Screen 2 Output with Analog Secondary Battery
25A-ZSE20C(F), Digital Vacuum Sensor, 3 Screen 2 Output with Analog, Secondary Battery
The 25A- series variations are compatible with secondary battery manufacturing for electronics, automotive, and other vehicle types. 25A-ZSE20C(F) is a digital vacuum sensor offering compatibility with both compressed air and non-corrosive liquids. Compared to the 25A-ZSE20, 25A-ZSE20C(F) adds a 2nd switch output, as well as analog voltage or current output. The 3-screen, 3-color display shows the instantaneous reading in red or green, and the setting label and its numerical value in orange. The switch output responds within 1.5ms once the set pressure value is reached. Both vacuum and compound pressure ranges are offered. Secondary battery capability is achieved by providing removing the bracket munting inserts found on the standard ZSE20C. 25a-ZSE20C(F) is UL/CSA, CE and RoHS compliant, with an IP65 rating.
- Vacuum sensing for air and liquid non-corrosive to 630 and 304 SST
- Suitable for the secondary battery manufacturing environment
- 3 setting modes: 3-step, simple, function selection
- 7 displayable units: MPa, kPa, kgf/cm2, bar, psi, inHg, mmHg
- 2 switch outputs (NPN or PNP) plus 1 analog output (V or mA)