AMD150C-550C/AMD650-850, Coalescing Micro Mist Separator

The legacy series AMD micro mist separators range from 1/8" to 2" and feature a rugged aluminum housing.  These coalescing filters are nominally rated at 0.01 micron for a second stage of oil removal after a particulate filter and a coarser coalescing unit.

  • Particulate filtration, oil mist separation
  • Modular connection capable AM150C~550C
  • Optional element life indicator
  • Available port sizes: 1/8"~2" (PT, NPT, or G)
  • Nominal filtration rating: 0.3 μm (99% efficiency)
  • ISO9573-1 air quality class: 1; - ;2
AMD150C-550C/AMD650-850, Coalescing Micro Mist Separator
Configuration Options
  
 
Copy Configuration Number

Product Options

Select Product Options
Select values from the drop down lists or make appropriate selections to configure the part number.
Body Size Configuration Status
Thread Configuration Status
Port Size Configuration Status
Accessory Configuration Status
Auto Drain Configuration Status
Rubber Material Configuration Status
Air Pressure Configuration Status
Drain Guide Configuration Status
IN-OUT Direction Configuration Status
Pressure Switch 125VAC, 30VDC Configuration Status
Element Service Indicator Configuration Status
Pressure Switch 30V Configuration Status
Degreasing Wash Configuration Status
Made-to-Order Configuration Status
Options in:
  • Gray are not compatible with other selected option value.
  • Red conflict with another selected option value.
  • Amber are not recommended.

Downloads

The part number needs to be complete in order to view/download CAD Models.

Model does not exist, please email cad@smcusa.com with the complete part number, CAD file format and version required.

CAD Downloads

Download CAD File

View CAD Models

View 3D Model

Product Catalog

Series Catalog

RoHS Certificate

Download Certificate